(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TS Series Socket SF Type

TS Series Socket SF Type
  • Volume Discount

[Features]
· Both socket side and plug side adopt a two-way opening type coupling that does not include a valve mechanism.
· Optimal for piping routes which do not require shutoff fluid when separating the socket and plug.
· The internal structure generates less flow rate resistance, which results in less pressure loss; as a result, this product is suitable for pipes used with viscous fluid, steam, powder, etc.
· Both socket and plug are available for male screw connections, female screw connections, and hose connections, which can be combined freely.
· Wide variety of types, including nominal diameters, main body materials and O-ring material connection types are available.
· Selections can be made based on the intended application and use conditions

Part Number

Configured Part Number is shown.

Part Number
TS-1SF-BRS-FMP
TS-1SF-SUS-FMP
TS-2SF-BRS-FMP
TS-3SF-SUS-FMP
TS-4SF-SUS-FMP
TS-6SF-BRS-FMP
TS-6SF-SUS-FMP
TS-8SF-SUS-FMP
TS-10SF-BRS-FMP
TS-10SF-SUS-FMP
TS-12SF-BRS-FMP
TS-12SF-SUS-FMP
TS-16SF-BRS-FMP
TS-16SF-SUS-FMP
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.52551/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~102551/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~7.53271/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1035123/8"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1042131/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~4.550193/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.550193/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.559261"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~364361-1/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~464361-1/4"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~371421-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~471421-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil / Chemical0~2.380542"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~380542"

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials Viton Male/Female Socket (female)
Valve Structure Double passages opening Thread Type Female Threaded Tapped Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments
Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support