(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NL Series Plug PH Type

NL Series Plug PH Type
  • Volume Discount

The valve built in to the socket automatically opens/closes as the plug is attached/removed, keeping you from having to operate the master valve.

Part Number

Configured Part Number is shown.

Part Number
NL-22PH-BRS
NL-22PH-STL
NL-22PH-SUS
NL-23PH-BRS
NL-23PH-STL
NL-23PH-SUS
NL-24PH-BRS
NL-24PH-STL
NL-24PH-SUS
NL-44PH-BRS
NL-44PH-STL
NL-44PH-SUS
NL-46PH-BRS
NL-46PH-STL
NL-46PH-SUS
NL-48PH-BRS
NL-48PH-STL
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.55751/4"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~25751/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~25751/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5617.53/8"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2617.53/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2617.53/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5637.51/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2637.51/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2637.51/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.567.591/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~267.591/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~267.591/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.576.5133/4"
1 Piece(s)Available

12 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~276.5133/4"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~276.5133/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.586.518.51"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~286.518.51"

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type For hose mounting Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support