(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NL Series Plug PF Type

NL Series Plug PF Type
  • Volume Discount

[Features]
· No need to operate the master valve every time the plug is attached/removed because the automatic opening and closing valve built into the socket opens/closes as the plug is attached/removed.
· Both socket and plug are available for male screw connection, female screw connection, and hose connection, which can be combined freely.
· The fitting portions of NL21–NL24 with the same dimension are compatible with each other.
· NL44–NL48 are also compatible.
· The main materials include steel, brass, and stainless steel, and the key steel parts are hardened to ensure excellent durability and abrasion resistance.
· Wide variety of products available, such as various factory piping and hydro-pneumatic tool hose connections, suitable for a wide range of operating conditions and applications.

Part Number

Configured Part Number is shown.

Part Number
NL-22PF-BRS
NL-22PF-STL
NL-22PF-SUS
NL-23PF-BRS
NL-23PF-STL
NL-23PF-SUS
NL-24PF-BRS
NL-24PF-STL
NL-24PF-SUS
NL-44PF-BRS
NL-44PF-STL
NL-44PF-SUS
NL-46PF-BRS
NL-46PF-STL
NL-46PF-SUS
NL-48PF-BRS
NL-48PF-STL
NL-48PF-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5367.51/4"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2367.51/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2367.51/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5387.53/8"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2387.53/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2387.53/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5417.51/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2417.51/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2417.51/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.541.512.51/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~241.512.51/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~241.512.51/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.54512.53/4"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~24512.53/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~24512.53/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.55412.51"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~25412.51"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~25412.51"

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type Female Threaded Tapped Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support