(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NL Series Socket SH Shaped

NL Series Socket SH Shaped
  • Volume Discount

[Features]
· No need to operate the master valve when attaching/removing the plug because the automatic opening and closing valve built in to the socket opens/closes as the plug is attached/removed.
•Both socket and plug are available for male and female screw connections and hose connections, which can be combined freely.
· The fitting portions of NL21-NL24 with the same dimensions are compatible.
•NL44 to NL‐48 are also compatible.
•The main materials include steel, brass and stainless steel, and the parts made of steel are hardened to ensure excellent durability and abrasion resistance.
•We offer a variety of products, such as various factory piping and hydro-pneumatic tool hose connections, providing you with the best products to suit a wide range of operating conditions and applications.

Part Number

Configured Part Number is shown.

Part Number
NL-22SH-BRS-NBR
NL-22SH-STL-NBR
NL-22SH-SUS-NBR
NL-23SH-BRS-NBR
NL-23SH-STL-NBR
NL-23SH-SUS-NBR
NL-24SH-BRS-NBR
NL-24SH-STL-NBR
NL-24SH-SUS-NBR
NL-44SH-BRS-NBR
NL-44SH-STL-NBR
NL-44SH-SUS-NBR
NL-46SH-STL-NBR
NL-46SH-SUS-NBR
NL-48SH-BRS-NBR
NL-48SH-STL-NBR
NL-48SH-SUS-NBR
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.572.551/4"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~272.551/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~272.551/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.576.57.53/8"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~276.57.53/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~276.57.53/8"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Air0~1.578.591/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~278.591/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~278.591/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.58391/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~28391/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~28391/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~292133/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~292133/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5102191"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2102191"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2102191"

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials Nitrile Rubber Male/Female Socket (female)
Valve Structure Single Passage Opening Closing Type Thread Type For hose mounting Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support