(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KS Series Plug KS Shape

KS Series Plug KS Shape
  • Volume Discount

Coupling with dual opening and closing channels. The socket side and plug side can both be completely sealed when the socket and plug are separated.

[Features]
· Dual path open/close coupling with automatic open/close valves installed in both the socket and the plug.
· The socket side and plug side both become airtight the instant the socket and plug are separated.
· With a finishing touch making full use of recent machining technologies, this has superior airtightness both when separate and when connected.
· The path opens simultaneous with connecting and the path closes simultaneous with separating so there is little loss of fluid or air intrusion.
· A large variety with various nominal diameters, main body materials, O-rings, and valve packing materials are available allowing users to select the most optimal based on application and use conditions.

Part Number

Configured Part Number is shown.

Part Number
KS-1P-BRS-FMP
KS-1P-SUS-FMP
KS-2P-BRS-FMP
KS-2P-SUS-FMP
KS-3P-BRS-FMP
KS-3P-SUS-FMP
KS-4P-BRS-FMP
KS-4P-SUS-FMP
KS-6P-BRS-FMP
KS-6P-SUS-FMP
KS-8P-BRS-FMP
KS-8P-SUS-FMP
KS-10P-BRS-FMP
KS-10P-SUS-FMP
KS-12P-BRS-FMP
KS-12P-SUS-FMP
KS-16P-BRS-FMP
KS-16P-SUS-FMP
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension Lp
(mm)
Applicable Size T2
(Rc)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.5291/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~10291/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.5361/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~10361/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.5403/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~10403/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.5441/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.5441/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.5523/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.5523/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.5621"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~6.5621"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~3701-1/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~4.5701-1/4"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~3751-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~4.5751-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~2.3802"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Water Vapor / Oil / Chemical0~3802"

Loading...

  1. 1

Basic Information

Type Standard Adhesive Materials Viton Male/Female Plug (Male)
Valve Structure Double passages opening closing type Thread Type Female Threaded Tapped Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments
Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support