(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Switching Valves - Lever Type

Manual Switching Valves - Lever Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual Switching Valves - Lever Type
  • Manual Switching Valves - Lever Type
  • Volume Discount

Pneumatic equipment can be switched.

  • inCAD Components
Switch Valves - Manually Operated, Lever Type:Related Image
・Materials
Switch Valves - Manually Operated, Lever Type:Related Image

Specifications

Part Number-Number of Positions
MHAN4
MHAM4

-

3
Part NumberDirectionNumber of PortsPipe Connection Bore Dia.Number of PositionsEffective Sectional Area
(mm2)
Operating Pressure
(Mpa)
Operating Temp. Range
(°C)
Applicable FluidMass (g)
TypeNo.IN / OUTEXMHANMHANRMHANMHANR
MHAN
MHANR
444Rc1/4Rc1/432200~0.75~60Air800850

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHAN4
MHANR4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Positions Locking Mechanism
1 Piece(s)Available

8 Days or more

103 Position Closed CenterNot Provided
1 Piece(s)Available

8 Days or more

102-position exhaustIncluded

Loading...

  1. 1

More Information

■Features
· MHAN: 3-position type of closed center.
· MHANR: 2 Position Type; Lever is locked at the OUT1 and OUT2 positions. Move the lever by pressing the knob for switching.
 

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4 Switching Operation Lever Type
Pipe Port Type Rc Pipe connection port diameter (IN, OUT) Rc1/4 Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 20 Operation Status Retention Holding Direction 4

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.