(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual XY-Axis Stages - Fixed Position, Low Profile

Manual XY-Axis Stages - Fixed Position, Low Profile
  • Volume Discount

Has the same fixed stage mechanism as conventional products, with a width as slim as a spacer. No clamping needed, making it good for tight spaces.

Part Number

Configured Part Number is shown.

Part Number
LD-T4052FX
LD-T6052FX
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
1 Piece(s)Available

8 Days or more

1026~4026~404040
1 Piece(s)Available

13 Days or more

1041~6041~606060

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Feeding Method Feed Screw Guiding Mechanism ground glass joint
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Allowable Load(N) 24.5
Parallelism(µm) 200 Clamp Type No Travel Distance/Knob 1 Rotation Approx. 0.7mm
Moving Direction 2 Direction of XY Axis

Additional Products in this Category

Tech Support