(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Fine Rotating Slim Stage (Manual Stage)

Fine Rotating Slim Stage (Manual Stage)
  • Volume Discount

[Features]
· A rotating stage that uses fitting to the movement guide, a higher precision and higher rigidity V groove, and a cross roller.
· There are two mounting methods for the micrometer head: standard (right facing) and reverse micro (left facing). Selectable operational direction.
· Coarse 360° rotation is also possible by gripping the table.
· Micro motions take place on the micro meter head on the flutter clamp.
· By clamping both the coarse and fine movements, the stage can be fixed in a given position.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items

Part Number

Configured Part Number is shown.

Part Number
RS-117
RS-147-1
RS-147-1R
RS-317
RS-317-R
RS-917
RS-917-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(mm)
Allowable Load (Range)
(N)
Guiding Mechanism Stage Surface
(Ø)
Allowable Load
(N)
Parallelism
(µm)
Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

8 Days or more

10101mm~5~30ground glass joint125mm29.450Approx. 0.39°Standard Position
1 Piece(s)Available

8 Days or more

10101mm~100.1 or More[Cross Roller] V Groove And Cross Roller125mm14760Approx. 0.39°Standard Position
1 Piece(s)Available

13 Days or more

10101mm~100.1 or More[Cross Roller] V Groove And Cross Roller125mm14760Approx. 0.39°Reverse micro position
1 Piece(s)Available

8 Days or more

10~40mm5~30ground glass joint30mm9.830Approx. 1.36°Standard Position
1 Piece(s)Available

13 Days or more

10~40mm5~30ground glass joint30mm9.830Approx. 1.36°Reverse micro position
1 Piece(s)Available

8 Days or more

1071~100mm5~30ground glass joint90mm29.450Approx. 0.5°Standard Position
1 Piece(s)Available

13 Days or more

1071~100mm5~30ground glass joint90mm29.450Approx. 0.5°Reverse micro position

Loading...

  1. 1

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Travel Distance (Fine)(deg) ±5°
Feeding Method Standard Micrometer Table Material Aluminum Alloy Table Surface Treatment Black anodize satined
Stroke (θ Angle)(deg) 360 Stroke (α Angle)(deg) ±5 Clamp Type Composite Clamp
Moving Direction Rotation Direction

Additional Products in this Category

Tech Support