(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Through Beam Fine Rotating Stage (Manual Stage)

Through Beam Fine Rotating Stage (Manual Stage)
  • Volume Discount

[Features]
· It is a through beam rotating stage which uses fitting method for the moving guide.
· There are two mounting methods of the micrometer head: standard (right facing) and reverse micro (left facing). You can select the operation direction.
· Coarse 360° rotation is also possible by grabbing the table.
· Micro motions take place on the micro meter head on the flutter clamp.
· By clamping both the coarse and fine movements, it can be fixed at an arbitrary position.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items

Part Number

Configured Part Number is shown.

Part Number
RS-111T
RS-111T-R
RS-211T
RS-211T-R
RS-911T
RS-911T-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(mm)
Allowable Load (Range)
(N)
Stage Surface
(Ø)
Allowable Load
(N)
Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

8 Days or more

-101mm~5~30125mm29.4Approx. 0.55°Standard Position
1 Piece(s)Available

13 Days or more

-101mm~5~30125mm29.4Approx. 0.55°Reverse micro position
1 Piece(s)Available

8 Days or more

-101mm~30.1~50150mm49Approx. 0.46°Standard Position
1 Piece(s)Available

13 Days or more

-101mm~30.1~50150mm49Approx. 0.46°Reverse micro position
1 Piece(s)Available

8 Days or more

1071~100mm5~3090mm29.4Approx. 0.82°Standard Position
1 Piece(s)Available

13 Days or more

1071~100mm5~3090mm29.4Approx. 0.82°Reverse micro position
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(mm)
Allowable Load (Range)
(N)
Stage Surface
(Ø)
Allowable Load
(N)
Travel Distance/Knob 1 Rotation Mounting position of the operation part

Loading...

  1. 1

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Travel Distance (Fine)(deg) ±5°
Feeding Method Standard Micrometer Guiding Mechanism ground glass joint Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stroke (θ Angle)(deg) 360 Stroke (α Angle)(deg) ±5
Parallelism(µm) 50 Clamp Type Composite Clamp Moving Direction Rotation Direction

Additional Products in this Category

Tech Support