(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Slim Profile (Part Numbers)

Manual XY-Axis Stages - Slim Profile
  • Volume Discount

[Features]
· Thin-type stage using a V-groove and a cross roller (V-CR type) for the travel guide.
· The operating section can be attached at the center, the side, and the opposite side.
· Can be used for a wide range of purposes such as precise positioning of the work and a sampling stage of measurement equipment.

Part Number

Configured Part Number is shown.

LD-947-R1

Part Number
LD-947-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part
1 Piece(s)Available

11 Days or more

1050.1~10061~9061~90[Micrometer Heads] Standard MicrometerAluminum AlloyBlack anodize satined909078.4----Reverse Side

Loading...

  1. 1

Basic Information

Guiding Mechanism V Groove And Cross Roller Clamp Type Plate Clamp Travel Distance/Knob 1 Rotation 0.5mm
Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-947-R1 in the Manual XY-Axis Stages - Slim Profile series.

Products like this...

Part Number
LD-149-C7
LD-149-R1
LD-149-S1
LD-149-S7
LD-947-C1
LD-947-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part
1 Piece(s)Available

13 Days or more

-100.1 or More121 or More121 or More[Micrometer Heads] Electronic digital display micrometerSteel[Low Temperature Black Chrome] Hard black chrome125125225500.050.050.03Center
1 Piece(s)Available

13 Days or more

10100.1 or More121 or More121 or More[Micrometer Heads] Standard MicrometerSteel[Low Temperature Black Chrome] Hard black chrome125125255500.050.050.03Reverse Side
1 Piece(s)Available

13 Days or more

10100.1 or More121 or More121 or More[Micrometer Heads] Standard MicrometerSteel[Low Temperature Black Chrome] Hard black chrome125125255500.050.050.03Side
1 Piece(s)Available

13 Days or more

-100.1 or More121 or More121 or More[Micrometer Heads] Electronic digital display micrometerSteel[Low Temperature Black Chrome] Hard black chrome125125225500.050.050.03Side
1 Piece(s)Available

8 Days or more

1050.1~10061~9061~90[Micrometer Heads] Standard MicrometerAluminum AlloyBlack anodize satined909078.4----Center
1 Piece(s)Available

8 Days or more

1050.1~10061~9061~90[Micrometer Heads] Standard MicrometerAluminum AlloyBlack anodize satined909078.4----Side

Additional Products in this Category

Tech Support