(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 40 x 40 mm (Part Numbers)

Part Number

Configured Part Number is shown.

LD-7042-SR8

Part Number
LD-7042-SR8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

13 Days or more

10100.1 or More61~9061~90[Micrometer Heads] Fine Pitch Micro7070239.1[Disk] Plate ClampSymmetrical Type0.1mmSide

Loading...

  1. 1

Basic Information

Guiding Mechanism V Groove And Cross Roller Table Material Stainless Steel Table Surface Treatment Black oxide chromium
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-7042-SR8 in the Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 40 x 40 mm series.

Products like this...

Part Number
LD-4042-S1-2
LD-5042-S6-2
LD-6042-C1
LD-6042-S1
LD-6042-S6
LD-7042-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

13 Days or more

1050.1~10026~4026~40[Micrometer Heads] Standard Micrometer404095.2[Disk] Operation side plate clampStandard Type0.5mmSide
1 Piece(s)Available

13 Days or more

10100.1 or More41~6041~60[Feed Screw] Feed Screw5050144.2[Disk] Operation side plate clampStandard Type0.5mmSide
1 Piece(s)Available

13 Days or more

10100.1 or More41~6041~60[Micrometer Heads] Standard Micrometer6060192.1[Disk] Plate ClampStandard Type0.5mmCenter
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~60[Micrometer Heads] Standard Micrometer6060192.1[Disk] Plate ClampStandard Type0.5mmSide
1 Piece(s)Available

13 Days or more

10100.1 or More41~6041~60[Feed Screw] Feed Screw6060192.1[Disk] Plate ClampStandard Type0.5mmSide
1 Piece(s)Available

11 Days or more

10100.1 or More61~9061~90[Micrometer Heads] Standard Micrometer7070239.1[Disk] Plate ClampStandard Type0.5mmCenter

Additional Products in this Category

Tech Support