(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High-Grade (Part Numbers)

Manual X-Axis Stages - High-Grade
  • Volume Discount

[Features]
· Stage offering high precision and high rigidity utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.

Part Number

Configured Part Number is shown.

LS-4042-C8

Part Number
LS-4042-C8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

13 Days or more

1050.1~10026~4026~40[Micrometer Head] Fine Pitch Micro404098[Disk] Plate ClampStandard Type0.1mmCenter

Loading...

  1. 1

Basic Information

Guiding Mechanism Cross Roller Table Material Stainless Steel Table Surface Treatment Black oxide chromium
Type X Stage Parallelism(µm) 15 Moment Rigidity And Pitch Rigidity("/N•cm) 0.04
Moment Rigidity And Yaw Rigidity("/N•cm) 0.04 Moment Rigidity And Roll Rigidity("/N•cm) 0.02 Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-4042-C8 in the Manual X-Axis Stages - High-Grade series.

Products like this...

Part Number
LS-4042-C1
LS-4042-CR8
LS-5042-C8
LS-6042-C1
LS-6042-C8
LS-6042-CR6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~40[Micrometer Head] Standard Micrometer404098[Disk] Plate ClampStandard Type0.5mmCenter
1 Piece(s)Available

13 Days or more

1050.1~10026~4026~40[Micrometer Head] Fine Pitch Micro404098[Disk] Plate ClampSymmetrical Type0.1mmCenter
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~60[Micrometer Head] Fine Pitch Micro5050147[Disk] Plate ClampStandard Type0.1mmCenter
1 Piece(s)Available

11 Days or more

10100.1 or More41~6041~60[Micrometer Head] Standard Micrometer6060196[Disk] Plate ClampStandard Type0.5mmCenter
1 Piece(s)Available

13 Days or more

10100.1 or More41~6041~60[Micrometer Head] Fine Pitch Micro6060196[Disk] Plate ClampStandard Type0.1mmCenter
1 Piece(s)Available

13 Days or more

10100.1 or More41~6041~60[Feed Screw] Feed Screw6060196[Disk] Plate ClampSymmetrical Type0.5mmCenter

Additional Products in this Category

Tech Support