(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail

Manual X-Axis Stages - Dovetail
  • Volume Discount

An X-axis mobile unit that handles differing feed methods within a space measuring 30 mm × 30 mm.

Part Number

Configured Part Number is shown.

Part Number
LS-112
LS-112S
LS-112W
LS-112WS
LS-311
LS-412
LS-412S
LS-412W
LS-412WS
LS-612
LS-612S
LS-612W
LS-612WS
LS-912
LS-912S
LS-912W
LS-912WS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Clamp Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

8 Days or more

1030.1~50121 or More4014039.2800.400.10Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~50121 or More4014039.2800.400.10Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~50121 or More4014039.2800.400.10Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

8 Days or more

1030.1~50121 or More4014039.2800.400.10Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

101~4.926~4030304.9---[Standard] Knob Screw TypeApprox. 18mmSingle Handle
1 Piece(s)Available

8 Days or more

1030.1~5026~40404039.2600.700.30Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2600.700.30Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2600.700.30Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2600.700.30Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

1030.1~5041~60406039.2600.600.20Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

8 Days or more

1030.1~5041~60406039.2600.600.20Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~5041~60406039.2600.600.20Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

8 Days or more

1030.1~5041~60406039.2600.600.20Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

1030.1~5061~90409039.2600.500.20Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~5061~90409039.2600.500.20Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~5061~90409039.2600.500.20Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

18 Days or more

1030.1~5061~90409039.2600.500.20Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Clamp Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

Loading...

  1. 1

Basic Information

Stage surface (length) (range of selection)(mm) 26~40 Feeding Method Rack and pinion type Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Type X Stage
Moving Direction X Axis 1 Direction

Additional Products in this Category

Tech Support