(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheels - Rubber or urethane with fixed steel plate, integrated brake, type J (Medium load). (Part Numbers)

Wheels - Rubber or urethane with fixed steel plate, integrated brake, type J (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Press Caster KB Type, Medium Load, Fixed Wheel (with Brake), with Bearings see the sections below:

Part Number

Configured Part Number is shown.

OHKB-130

Part Number
OHKB-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00176.6177Rubber-93(103)52(58)1379313038

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper With Rotation Stopper Mounting Hole Type Slotted Holes
Load Category Medium Load

Please check the type/dimensions/specifications of the part OHKB-130 in the Wheels - Rubber or urethane with fixed steel plate, integrated brake, type J (Medium load). series.

Products like this...

Part Number
OHKB-100
OHKB-150
OHKB-200
OHUKB-100
OHUKB-130
OHUKB-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
1 Piece(s)Available

8 Days or more

80.01~140.0098.1144Rubber-75(80)40(45)1158010035
1 Piece(s)Available

8 Days or more

140.01~220.00196.2198Rubber-94(102)53(57)1379315045
1 Piece(s)Available

11 Days or more

220.01~320.00245.3250Rubber-103(113)54(64)15510220045
1 Piece(s)Available

8 Days or more

140.01~220.00176.6144UrethaneOil Resistance / Abrasion Resistance75(80)40(45)1158010032
1 Piece(s)Available

11 Days or more

220.01~320.00245.3177UrethaneOil Resistance / Abrasion Resistance93(103)52(58)1379313035
1 Piece(s)Available

8 Days or more

220.01~320.00294.3198UrethaneOil Resistance / Abrasion Resistance94(102)53(57)1379315038

Additional Products in this Category

Tech Support