(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber or urethane with steel swivel plate, integrated brake, type JB-JS (Medium load). (Part Numbers)

Casters - Rubber or urethane with steel swivel plate, integrated brake, type JB-JS (Medium load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview and details on Pressed Caster JB Type, Swivel Caster with Bearings (with Brake) for Medium Loads see the sections below:

Part Number

Configured Part Number is shown.

OHUJB-200

Part Number
OHUJB-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
Eccentricity E
(mm)
1 Piece(s)Available

8 Days or more

320.01~485.00392.4250UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes106(112)106(112)1401402004258

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Load Category Medium Load

Please check the type/dimensions/specifications of the part OHUJB-200 in the Casters - Rubber or urethane with steel swivel plate, integrated brake, type JB-JS (Medium load). series.

Products like this...

Part Number
OHJB-150
OHJB-200
OHJB-75
OHUJB-100
OHUJB-250
OHUJB-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
Eccentricity E
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00196.2198Rubber-Slotted Holes87(93)87(93)1201201504545
1 Piece(s)Available

8 Days or more

220.01~320.00245.3250Rubber-Slotted Holes106(112)106(112)1401402004558
1 Piece(s)Available

8 Days or more

35.01~80.0078.5101Rubber-Slotted Holes60(66)60(66)8282753227
1 Piece(s)Available

8 Days or more

140.01~220.00176.6144UrethaneOil Resistance / Abrasion ResistanceSlotted Holes68(73)68(73)95951003235
1 Piece(s)Available

8 Days or more

485.01~750.00490.5305UrethaneOil Resistance / Abrasion ResistanceRound hole1251251601602504571
1 Piece(s)Available

8 Days or more

80.01~140.00117.7101UrethaneOil Resistance / Abrasion ResistanceSlotted Holes60(66)60(66)8282753227

Additional Products in this Category

Tech Support