(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - MC nylon with swivel plate and accessories, JS, MCB/JS series.

Casters - MC nylon with swivel plate and accessories, JS, MCB/JS series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Stainless Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: MC Nylon

Part Number
MCBJS75
MCBJS100
MCBJS130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10220.01~320.00235.2101636384847539
1 Piece(s)Available

8 Days or more

10320.01~485.00352.81447171969610043
1 Piece(s)Available

8 Days or more

10485.01~750.00490178808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole

Additional Products in this Category

Tech Support