(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Screw-in Fittings, Union Elbow UL

Stainless Steel Screw-in Fittings, Union Elbow UL
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-UL-1/2B
SCS13-UL-1B
SCS13-UL-3/4B
SCS13-UL-3/8B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

10 Days or more

1/2B(15A)
1 Piece(s)Available

10 Days or more

1B(25A)
1 Piece(s)Available

10 Days or more

3/4B(20A)
1 Piece(s)Available

10 Days or more

3/8B(10A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 1.65 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Female-female Union Elbows Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::130
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support