(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Fitting Reducing Tees RT

Stainless Steel Screw-in Fitting Reducing Tees RT
  • Volume Discount

We provide stable stainless steel products from their casting to their completion. This production incorporates rigorous quality management and uses the best casting and machining technology in Japan, as well as the latest equipment.

Part Number

Configured Part Number is shown.

Part Number
SCS13-RT-1/2X1/4B
SCS13-RT-1/2X3/8B
SCS13-RT-1/4X1/8B
SCS13-RT-1X1/2B
SCS13-RT-1X3/4B
SCS13-RT-1X3/8B
SCS13-RT-2X1B
SCS13-RT-2X11/2B
SCS13-RT-2X11/4B
SCS13-RT-3/4X1/2B
SCS13-RT-3/4X3/8B
SCS13-RT-3/8X1/4B
SCS13-RT-11/2X1B
SCS13-RT-11/2X3/4B
SCS13-RT-11/2X11/4B
SCS13-RT-11/4X1/2B
SCS13-RT-11/4X1B
SCS13-RT-11/4X3/4B
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/8B(10A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1B(25A)2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

3/8B(10A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1/4B(8A)3/8B(10A)3/8B(10A)
1 Piece(s)Available

10 Days or more

1B(25A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

1/2B(15A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1B(25A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

3/4B(20A)1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support