(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
We provide stable stainless steel products from their casting to their completion. The production incorporates rigorous quality management and uses the best casting and machining technology in Japan, as well as the latest equipment.
Part Number
Configured Part Number is shown.
Part Number |
---|
SCS13-HST-1/2B |
SCS13-HST-1/4B |
SCS13-HST-1B |
SCS13-HST-2B |
SCS13-HST-3/4B |
SCS13-HST-3/8B |
SCS13-HST-11/2B |
SCS13-HST-11/4B |
Part Number |
---|
Loading...
Material | 304 Stainless Steel | Maximum Allowable Non-Shock Pressure(MPa) | 2 | Connection Type | Screw⇔Steel Pipe |
---|---|---|---|---|---|
Connecting Shape | Half Socket | Connection Thread Type M1 | Rc | Surface Treatment | No |
Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Operating Temperature Range(℃) | -20::220 |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy