(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Pipe Fitting, Reducing Socket, (Differential External Diameter) RS

Stainless Steel Screw-in Pipe Fitting, Reducing Socket, (Differential External Diameter) RS
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-RS-1/2X1/4B
SCS13-RS-1/2X1/8B
SCS13-RS-1/2X3/8B
SCS13-RS-1X1/2B
SCS13-RS-1X3/4B
SCS13-RS-1X3/8B
SCS13-RS-2X1B
SCS13-RS-2X11/2B
SCS13-RS-2X11/4B
SCS13-RS-3/4X1/2B
SCS13-RS-3/4X1/4B
SCS13-RS-3/4X3/8B
SCS13-RS-3X2B
SCS13-RS-3X21/2B
SCS13-RS-11/2X1B
SCS13-RS-11/2X3/4B
SCS13-RS-11/2X11/4B
SCS13-RS-11/4X1/2B
SCS13-RS-11/4X1B
SCS13-RS-11/4X3/4B
SCS13-RS-21/2X2B
SCS13-RS-21/2X11/2B
SCS14-RS-1/2X1/4B
SCS14-RS-1/2X1/8B
SCS14-RS-1/2X3/8B
SCS14-RS-1X1/2B
SCS14-RS-1X3/4B
SCS14-RS-1X3/8B
SCS14-RS-2X1B
SCS14-RS-2X11/2B
SCS14-RS-2X11/4B
SCS14-RS-3/4X1/2B
SCS14-RS-3/4X1/4B
SCS14-RS-3/4X3/8B
SCS14-RS-3X2B
SCS14-RS-3X21/2B
SCS14-RS-11/2X1B
SCS14-RS-11/2X3/4B
SCS14-RS-11/2X11/4B
SCS14-RS-11/4X1/2B
SCS14-RS-11/4X1B
SCS14-RS-11/4X3/4B
SCS14-RS-21/2X2B
SCS14-RS-21/2X11/2B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2 Full Length
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)34
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel1/2B(15A)1/8B(6A)34
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)34
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)43
1 Piece(s)Available

9 Days or more

-[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)43
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel1B(25A)3/8B(10A)43
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel2B(50A)1B(25A)60
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel2B(50A)1 1/2B(40A)60
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel2B(50A)1 1/4B(32A)60
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)36
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel3/4B(20A)1/4B(8A)36
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)36
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel3B(80A)2B(50A)75
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel3B(80A)2 1/2B(65A)75
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1B(25A)55
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel1 1/2B(40A)3/4B(20A)55
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1 1/4B(32A)55
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1/2B(15A)51
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1B(25A)51
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/4B(20A)51
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel2 1/2B(65A)2B(50A)70
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel2 1/2B(65A)1 1/2B(40A)70
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1/2B(15A)1/4B(8A)34
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1/2B(15A)1/8B(6A)34
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1/2B(15A)3/8B(10A)34
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1B(25A)1/2B(15A)43
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1B(25A)3/4B(20A)43
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1B(25A)3/8B(10A)43
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel2B(50A)1B(25A)60
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel2B(50A)1 1/2B(40A)60
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel2B(50A)1 1/4B(32A)60
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel3/4B(20A)1/2B(15A)36
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel3/4B(20A)1/4B(8A)36
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel3/4B(20A)3/8B(10A)36
1 Piece(s)Available

12 Days or more

10[Stainless Steel] 316 Stainless Steel3B(80A)2B(50A)75
1 Piece(s)Available

12 Days or more

10[Stainless Steel] 316 Stainless Steel3B(80A)2 1/2B(65A)75
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/2B(40A)1B(25A)55
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/2B(40A)3/4B(20A)55
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/2B(40A)1 1/4B(32A)55
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/4B(32A)1/2B(15A)51
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/4B(32A)1B(25A)51
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 316 Stainless Steel1 1/4B(32A)3/4B(20A)51
1 Piece(s)Available

12 Days or more

10[Stainless Steel] 316 Stainless Steel2 1/2B(65A)2B(50A)70
1 Piece(s)Available

12 Days or more

10[Stainless Steel] 316 Stainless Steel2 1/2B(65A)1 1/2B(40A)70

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support