(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Blind Rivets - Stainless Steel, Countersunk Head, SSK SSBS

Part Number

Configured Part Number is shown.

 
Part Number
SSK42SSBS
SSK43SSBS
SSK44SSBS
SSK52SSBS
SSK53SSBS
SSK54SSBS
SSK56SSBS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
1 Piece(s)Available

8 Days or more

103.23.21.6~3.211.6
1 Piece(s)Available

8 Days or more

103.23.23.2~4.813.2
1 Piece(s)Available

8 Days or more

103.23.24.8~6.414.7
1 Piece(s)Available

8 Days or more

1044.02.2~3.212.8
1 Piece(s)Available

8 Days or more

1044.03.2~4.814.4
1 Piece(s)Available

8 Days or more

1044.04.8~6.416.0
1 Piece(s)Available

8 Days or more

1044.06.4~9.619.1

Loading...

  1. 1

Basic Information

Material Stainless Steel Material Stainless Steel Surface Treatment No
Details of Surface Treatment No Shape of The Head Countersunk Head Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support