(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron, Open Type, Large Flange, AD BSLF【500 Pieces Per Package】

Blind Rivets - Iron, Open Type, Large Flange, AD BSLF
  • Volume Discount

Suitable for situations where materials of jobs in the flange side of large flanges is flexible, where lower hole diameters of the workpieces are large, etc.

PDF

Part Number

Configured Part Number is shown.

AD66BSLF

 
Part Number
AD66BSLF
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Steel Nominal(mm) 4.8 Material Iron
Nominal(mm) 4.8 Surface Treatment No Details of Surface Treatment No
Shape of The Head Large Flange Recommended Fastening Plate Thickness(mm) 6.4~9.6 Length L1(mm) 19.4
Sales Unit Box/package

Please check the type/dimensions/specifications of the part AD66BSLF in the Blind Rivets - Iron, Open Type, Large Flange, AD BSLF series.

Additional Products in this Category

Tech Support