(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Aluminum/Iron, High Retention Type【1-1,000 Pieces Per Package】

Blind Rivets - Aluminum/Iron, High Retention Type
  • Volume Discount

Attractive force when fastening is strong, a high crimping force is obtained, and breaking strength is increased by enlarging the buckling diameter and the pilot hole of the workpiece.
[Features]
· Buckles into a wider diameter bulb shape, increasing the tensile strength in actual workpieces.
· High crimping force is generated between workpieces. Supports a wider plate thickness range.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· Fastening method does not generate sparks or dust and so does not impact the work environment.
[Applications]
· Used especially in products that generate vibration, such as copier housings, transport equipment, etc.
· A structure can be assembled with a higher accuracy than with welding.
· Widely used in automobiles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAPD43HR
TAPD45HR
TAPD54HR
TAPD54HR-TH
TAPD56HR
TAPD57HR
TAPD64HR
TAPD68HR
TAPD83HR
TAPD85HR
TAPD510HR
TAPD610HR
TAPD612HR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Nominal
(mm)
Surface Treatment Details of Surface Treatment Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

103.23.2NoNo1.0~4.811.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103.23.2NoNo4.0~8.014.6Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1044.0NoNo1.2~6.414.0Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1044.0Painting / CoatingHead Paint1.2~6.414.0Box/package
1 Piece(s)Available

8 Days or more

1044.0NoNo4.8~9.617.8Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1044.0NoNo9.6~11.219.8Box/package
1 Piece(s)Available

8 Days or more

104.84.8NoNo1.6~6.414.6Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.84.8NoNo6.4~12.822.0Box/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

106.46.4NoNo1.6~4.818.0Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

106.46.4NoNo4.8~8.021.5Box/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044.0NoNo12.8~16.026.0Box/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.84.8NoNo11.2~16.025.9Box/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.84.8NoNo16.0~19.228.6Box/package

Loading...

  1. 1

Basic Information

Material Steel Material Iron Shape of The Head Round head

Additional Products in this Category

Tech Support