(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Fluoropolymer, Half Union, TH (Part Numbers)

for Fluoropolymer, Half Union, TH
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
TH-6-1-SUS316
TH-6-2-SUS316
TH-8-1-SUS316
TH-8-2-SUS316
TH-10-2-SUS316
TH-10-3-SUS316
TH-12-3-SUS316
TH-12-4-SUS316
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Nominal of Thread
1 Piece(s)Available

12 Days or more

6[1/8B] 1/8B(6A)
1 Piece(s)Available

12 Days or more

6[1/4B] 1/4B(8A)
1 Piece(s)Available

14 Days or more

8[1/8B] 1/8B(6A)
1 Piece(s)Available

8 Days or more

8[1/4B] 1/4B(8A)
1 Piece(s)Available

8 Days or more

10[1/4B] 1/4B(8A)
1 Piece(s)Available

12 Days or more

10[3/8B] 3/8B(10A)
1 Piece(s)Available

8 Days or more

12[3/8B] 3/8B(10A)
1 Piece(s)Available

12 Days or more

12[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Types Fitting Material 316 Stainless Steel Applicable Fluids Water / Air / Chemical / Oil
Types of connection Screw⇔Pipe Connection Types of connection, Screw, pipe direction Half Unions Applicable Pipe Material Other resins
Types of connection screw P Max. Operating Pressure(MPa) 10 Surface Treatment No

Additional Products in this Category

Tech Support