(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Carbon Steel - Air Vent Valve - AP

for Carbon Steel - Air Vent Valve - AP
  • Volume Discount

An air bleed valve AP for carbon steel—manufactured by Fuji Special Inc., with an excellent track record for high-pressure fittings requiring high quality.
· Materials: S20C
· Working fluid: oil

Part Number

Configured Part Number is shown.

Part Number
AP-1/2
AP-1/4
AP-3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread
1 Piece(s)Available

9 Days or more

1/2B
1 Piece(s)Available

9 Days or more

1/4B
1 Piece(s)Available

9 Days or more

3/8B

Loading...

  1. 1

Basic Information

Main Body Shape Angle Body Material S20C Applicable Fluids Oil
Nominal Pressure 2MPa Type of Gate Valve Outside Screw Type Supply Side, Connection Type PT (Male Threaded)
Control Side Connection Types Metal pipe joint Handle Shape Round-shaped handle Main Body Lining No

Additional Products in this Category

Tech Support