(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sleeve - Bite Fitting, GO Series (Part Numbers)

Sleeve - Bite Fitting, GO Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

GO-10-B

Part Number
GO-10-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Sleeve Material (Related Components) Brass
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water/Air/Oil Max. Operating Pressure (Related Parts)(MPa) 15
Applicable Pipe Material (Related Parts) Copper Nominal (Related Parts)(mm) 10 Applicable Pipe O.D. (related parts)(mm) 10

Please check the type/dimensions/specifications of the part GO-10-B in the Sleeve - Bite Fitting, GO Series series.

Additional Products in this Category

Tech Support