(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Bite Fitting, GL Series

90° Elbows - Bite Fitting, GL Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GL-1-4-B
GL-1-6-B
GL-1-8-B
GL-1-10-B
GL-1-12-B
GL-1-14-B
GL-1-15-B
GL-1-16-B
GL-1-18-B
GL-1-20-B
GL-1-22-B
GL-1-25-B
GL-1-28-B
GL-1-30-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

44
1 Piece(s)Available

8 Days or more

66
1 Piece(s)Available

8 Days or more

88
1 Piece(s)Available

12 Days or more

1010
1 Piece(s)Available

8 Days or more

1212
1 Piece(s)Available

9 Days or more

1414
1 Piece(s)Available

8 Days or more

1515
1 Piece(s)Available

9 Days or more

1616
1 Piece(s)Available

9 Days or more

1818
1 Piece(s)Available

9 Days or more

2020
1 Piece(s)Available

25 Days or more

2222
1 Piece(s)Available

9 Days or more

2525
1 Piece(s)Available

9 Days or more

2828
1 Piece(s)Available

9 Days or more

3030

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support