(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Bite Fitting to Male BSPT, High Pressure, GC Series

Straight Connector - Bite Fitting to Male BSPT, High Pressure, GC Series
  • Volume Discount

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

Part Number

Configured Part Number is shown.

Part Number
GC-4-R1/8-B
GC-6-R1/2-B
GC-6-R1/4-B
GC-6-R1/8-B
GC-6-R3/8-B
GC-8-R1/2-B
GC-8-R1/4-B
GC-8-R1/8-B
GC-8-R3/8-B
GC-10-R1/2-B
GC-10-R1/4-B
GC-10-R1/8-B
GC-10-R3/8-B
GC-12-R1/2-B
GC-12-R1/4-B
GC-12-R3/8-B
GC-14-R1/2-B
GC-14-R3/8-B
GC-15-R1/2-B
GC-15-R3/8-B
GC-16-R1/2-B
GC-16-R3/8-B
GC-18-R1/2-B
GC-20-R1/2-B
GC-20-R3/4-B
GC-22-R1/2-B
GC-22-R3/4-B
GC-25-R1-B
GC-28-R1-B
GC-30-R1-B
GC-32-R1(1/4)-B
GC-35-R1(1/4)-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

10 Days or more

41/8B(6A)4
1 Piece(s)Available

10 Days or more

61/2B(15A)6
1 Piece(s)Available

11 Days or more

61/4B(8A)6
1 Piece(s)Available

8 Days or more

61/8B(6A)6
1 Piece(s)Available

10 Days or more

63/8B(10A)6
1 Piece(s)Available

10 Days or more

81/2B(15A)8
1 Piece(s)Available

11 Days or more

81/4B(8A)8
1 Piece(s)Available

8 Days or more

81/8B(6A)8
1 Piece(s)Available

10 Days or more

83/8B(10A)8
1 Piece(s)Available

8 Days or more

101/2B(15A)10
1 Piece(s)Available

8 Days or more

101/4B(8A)10
1 Piece(s)Available

10 Days or more

101/8B(6A)10
1 Piece(s)Available

8 Days or more

103/8B(10A)10
1 Piece(s)Available

8 Days or more

121/2B(15A)12
1 Piece(s)Available

10 Days or more

121/4B(8A)12
1 Piece(s)Available

8 Days or more

123/8B(10A)12
1 Piece(s)Available

14 Days or more

141/2B(15A)14
1 Piece(s)Available

10 Days or more

143/8B(10A)14
1 Piece(s)Available

10 Days or more

151/2B(15A)15
1 Piece(s)Available

10 Days or more

153/8B(10A)15
1 Piece(s)Available

10 Days or more

161/2B(15A)16
1 Piece(s)Available

10 Days or more

163/8B(10A)16
1 Piece(s)Available

10 Days or more

181/2B(15A)18
1 Piece(s)Available

10 Days or more

201/2B(15A)20
1 Piece(s)Available

10 Days or more

203/4B(20A)20
1 Piece(s)Available

10 Days or more

221/2B(15A)22
1 Piece(s)Available

16 Days or more

223/4B(20A)22
1 Piece(s)Available

10 Days or more

251B(25A)25
1 Piece(s)Available

11 Days or more

281B(25A)28
1 Piece(s)Available

11 Days or more

301B(25A)30
1 Piece(s)Available

11 Days or more

321 1/4B(32A)32
1 Piece(s)Available

11 Days or more

351 1/4B(32A)35

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support