(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Compression Tube Fitting, SB Series (Part Numbers)

Straight Connector - Compression Tube Fitting, SB Series
  • Volume Discount

This product features a structure/functionality that allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock, and harsh use.

Part Number

Configured Part Number is shown.

Part Number
SB-8X1/4
SB-10X1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

88
1 Piece(s)Available

9 Days or more

1010

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size Tube Material Steel
Thread Nominal 1/4B(8A) Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Size Specifications Millimeter Size

Additional Products in this Category

Tech Support