(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Steel Compression Tube Fitting (C-1)

Nut - Steel Compression Tube Fitting C-1
  • Volume Discount

The product features a structure/functionality which allows for high tolerance to both external and internal high temperatures and durability against vibration, shock and harsh use.

Part Number

Configured Part Number is shown.

C-1

Part Number
C-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal A (Related Parts) Nominal B (Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

251-34.00Inch Size

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Nut Material (Related Components) 1020 Carbon Steel
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water?/ Air?/ Steam?/ Oil?/ Powder Max. Operating Pressure (Related Parts)(MPa) 21
Applicable Pipe Material (Related Parts) Steel

Please check the type/dimensions/specifications of the part C-1 in the Nut - Steel Compression Tube Fitting series.

Products like this...

Part Number
C-1/2
C-1/4
C-1/8
C-10
C-11/2
C-11/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal A (Related Parts) Nominal B (Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
Size Specifications
1 Piece(s)Available

9 Days or more

151/2-21.70Inch Size
1 Piece(s)Available

9 Days or more

81/4-13.80Inch Size
1 Piece(s)Available

9 Days or more

61/8-10.50Inch Size
1 Piece(s)Available

9 Days or more

--1010Millimeter Size
1 Piece(s)Available

9 Days or more

401 1/2-48.60Inch Size
1 Piece(s)Available

9 Days or more

321 1/4-42.70Inch Size

Additional Products in this Category

Tech Support