(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel, SUS316 FA Female Adapter

for Stainless Steel, SUS316 FA Female Adapter
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
FA-02-2
FA-3-1
FA-3-2
FA-4-1
FA-4-2
FA-6-1
FA-6-2
FA-6-3
FA-6-4
FA-8-1
FA-8-2
FA-8-3
FA-8-4
FA-10-1
FA-10-2
FA-10-3
FA-10-4
FA-12-2
FA-12-3
FA-12-4
FA-12-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

8 Days or more

396.35[1/4B] 1/4Inch Size (INCHES)1/4
1 Piece(s)Available

11 Days or more

413[1/8B] 1/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

413[1/4B] 1/4Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

314[1/8B] 1/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

314[1/4B] 1/4Millimeter Size (METRIC)-
1 Piece(s)Available

8 Days or more

416[1/8B] 1/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

416[1/4B] 1/4Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

416[3/8B] 3/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

416[1/2B] 1/2Millimeter Size (METRIC)-
1 Piece(s)Available

13 Days or more

318[1/8B] 1/8Millimeter Size (METRIC)-
1 Piece(s)Available

8 Days or more

318[1/4B] 1/4Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

318[3/8B] 3/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

318[1/2B] 1/2Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

2510[1/8B] 1/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

2510[1/4B] 1/4Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

2510[3/8B] 3/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

2510[1/2B] 1/2Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

3112[1/4B] 1/4Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

3112[3/8B] 3/8Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

3112[1/2B] 1/2Millimeter Size (METRIC)-
1 Piece(s)Available

11 Days or more

3112[3/4B] 3/4Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316L Stainless Steel Type Related Components Applicable Fluid Water / Air / Gas / Oil
Type of Related Component Female Adapter Tube Material Stainless Steel Connection Thread Type Rc
Surface Treatment No

Additional Products in this Category

Tech Support