(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel, SUS316, BMC, Bulkhead Half Union (Male)

for Stainless Steel, SUS316, BMC, Bulkhead Half Union (Male)
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.

Part Number

Configured Part Number is shown.

Part Number
BMC-01-1
BMC-02-1
BMC-02-2
BMC-03-2
BMC-03-3
BMC-04-3
BMC-04-4
BMC-025-2
BMC-3-1
BMC-4-1
BMC-4-2
BMC-6-1
BMC-6-2
BMC-8-1
BMC-8-2
BMC-10-2
BMC-10-3
BMC-12-3
BMC-12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

393.18[1/8B] 1/8B(6A)Inch Size (INCHES)1/8
1 Piece(s)Available

9 Days or more

396.35[1/8B] 1/8B(6A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[1/4B] 1/4B(8A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

269.53[1/4B] 1/4B(8A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

269.53[3/8B] 3/8B(10A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

2912.7[3/8B] 3/8B(10A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

2912.7[1/2B] 1/2B(15A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

317.94[1/4B] 1/4B(8A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

413[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

314[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

314[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

2510[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

2510[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[1/2B] 1/2B(15A)Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Partition half unions male Tube Material Stainless Steel
Connection Thread Type PT Surface Treatment No

Additional Products in this Category

Tech Support