(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MB TEKS Scotts HEX【200-500 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
MBSH-5X19-3W
MBSH-5X35-3W
MBSH-5X45-3W
MBSH-6X19-3W
MBSH-6X25-3W
MBSH-6X35-3W
MBSH-6X45-3W
MBSH-6X50-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L or l (mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

519

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

535

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

545

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

619

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

625

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

635

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

645

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

650

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Iron Surface Treatment Trivalent Chromate Thread ridge Type Drill Screw
Additional Shapes Flanged Sales Unit Box/package

Additional Products in this Category

Tech Support