(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No-Puncture Foam (Cushion) Rubber Tire

No-Puncture Foam (Cushion) Rubber Tire
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available

Part Number

Configured Part Number is shown.

Part Number
HAL300-4-4P
HAL350-5-4P
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Outer Diameter D/Tire Outer Diameter A
(φ)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(φ)
Boss Width W/Boss Width C
(mm)
Max. Load/Allowable Load
(kg)
Tire Outer Diameter A
(mm)
Tire width B
(mm)
1 Piece(s)Available

9 Days or more

25169208111025169
1 Piece(s)Available

9 Days or more

29195259518029195

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support