(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolts Partial Thread Screw【1-200 Pieces Per Package】

Hex Bolts Partial Thread Screw
  • Volume Discount

[Thread ridge type] Whitworth Coarse
[Thread (inch)] 3/8
[Length L or l (mm)] 40 45 50

Part Number

Configured Part Number is shown.

Part Number
00002000H-M6X55-304
00002000H-M6X60-304
00002000H-M6X65-304
00002000H-M6X70-304
00002000H-M6X75-304
00002000H-M6X80-304
00002000H-M6X85-304
00002000H-M6X90-304
00002000H-M6X100-304
00002000H-M6X110-304
00002000H-M6X120-304
00002000H-M6X130-304
00002000H-M8X55-304
00002000H-M8X60-304
00002000H-M8X65-304
00002000H-M8X70-304
00002000H-M8X75-304
00002000H-M8X80-304
00002000H-M8X85-304
00002000H-M8X90-304
00002000H-M8X95-304
00002000H-M8X100-304
00002000H-M8X105-304
00002000H-M8X110-304
00002000H-M8X120-304
00002000H-M8X130-304
00002000H-M8X140-304
00002000H-M8X150-304
00002000H-M10X40-304
00002000H-M10X45-304
00002000H-M10X50-304
00002000H-M10X55-304
00002000H-M10X60-304
00002000H-M10X65-304
00002000H-M10X70-304
00002000H-M10X75-304
00002000H-M10X80-304
00002000H-M10X85-304
00002000H-M10X90-304
00002000H-M10X100-304
00002000H-M10X110-304
00002000H-M10X120-304
00002000H-M10X130-304
00002000H-M10X140-304
00002000H-M10X150-304
00002000H-M12X40-304
00002000H-M12X45-304
00002000H-M12X50-304
00002000H-M12X55-304
00002000H-M12X60-304
00002000H-M12X65-304
00002000H-M12X70-304
00002000H-M12X75-304
00002000H-M12X80-304
00002000H-M12X85-304
00002000H-M12X90-304
00002000H-M12X95-304
00002000H-M12X100-304
00002000H-M12X110-304
00002000H-M12X120-304
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Nominal of Thread (M) Length L or l (mm)

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-655

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-660

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-665

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-670

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-675

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-680

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-685

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-690

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-6100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-6110

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-6120

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-6130

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-855

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-860

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-865

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-870

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-875

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-880

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-885

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-890

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-895

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-8100

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-8105

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-8110

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-8120

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-8130

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-8140

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Metric coarse-8150

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1040

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1045

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1050

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1055

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1060

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1065

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1070

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1075

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1080

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1085

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1090

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-10100

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-10110

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-10120

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-10130

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-10140

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-10150

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1240

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1245

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1250

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1255

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1260

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1265

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1270

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1275

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1280

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1285

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1290

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-1295

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-12100

40 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-12110

40 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Metric coarse-12120
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Nominal of Thread (M) Length L or l (mm)

Loading...

Basic Information

Detailed Shape Standard Mounting Hole Shape No Material 304 Stainless Steel
Surface Treatment No Tip shape Flat End Application Standard

Additional Products in this Category

Tech Support