(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 3 4 5 6 8 10 12 14 16 20
[Length L or l (mm)] 6 8 10 12 14 15 16 18 20 22 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 140 150
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy