(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - Steel, M6 - M10, Coarse【100-500 Pieces Per Package】

Hex Bolt - Steel, M6 - M10, Coarse
  • Volume Discount

•Shape: Hex
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
•Material: Steel
•Shape: Standard

Part Number

Configured Part Number is shown.

Part Number
HXNHHNM-ST-M6-25
HXNHHNM-ST-M8-40
HXNHHNM-ST-M10-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10840

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101035

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Material Steel
Surface Treatment Fabric Thread ridge Type Metric coarse Sales Unit Box/package

Additional Products in this Category

Tech Support