(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt Full Thread【250-500 Pieces Per Package】

Hex Bolt Full Thread
  • Volume Discount

Fits well with bits and and is highly resistant to wear and damage, which makes it suitable for high torque tightening.

Part Number

Configured Part Number is shown.

Part Number
2080-M6X16-SUS
2080-M6X20-SUS
2080-M6X25-SUS
2080-M8X16-SUS
2080-M8X20-SUS
2080-M8X25-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)
Length L or l (mm)

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

106116

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

106120

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

106125

300 Pieces Per Package

1 Pack(s)Available

10 Days or more

1081.316

250 Pieces Per Package

1 Pack(s)Available

10 Days or more

1081.320

250 Pieces Per Package

1 Pack(s)Available

10 Days or more

1081.325

Loading...

  1. 1

Basic Information

Shape Square Material Stainless Steel Surface Treatment No
Thread ridge Type Metric coarse Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support