(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond-Shape Bolt【1-300 Pieces Per Package】

Diamond-Shape Bolt
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, bright chromate plating

Part Number

Configured Part Number is shown.

Part Number
SPNSQH-ST-M8-20
SPNSQH-STU-M8-17
SPNSQH-STU-M8-20-2
SPNSQH-STU-M8-22
SPNSQH-SUS-M6-13
SPNSQH-SUS-M6-16
SPNSQH-SUS-M6-18
SPNSQH-SUS-M6-20
SPNSQH-SUS-M6-25
SPNSQH-SUS-M6-30
SPNSQH-SUS-M6-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10820[Steel] Steel[No] FabricBox/package
1 Piece(s)Available

8 Days or more

-817[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-820[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

-822[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10613[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10616[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10618[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Shape Square Thread ridge Type Metric coarse Screw Type Half Thread

Additional Products in this Category

Tech Support