(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Various Heads, Phillips Drive, Passivated, Round Tip【1-2,000 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Various Heads, Phillips Drive, Passivated, Round Tip
  • Volume Discount

The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two formation features enable smooth screwing with little torque. The female thread is formed with plastic processing, so there are no shavings when cut. In addition, there is a loosening prevention function thanks to the elimination of the gap between the male and female threads due to the post-molding spring-back effect. Plastic processing during molding creates stronger female threads and high retention.

Part Number

Configured Part Number is shown.

Part Number
00001700-M3X10-410
00001700-M4X16-410
00001700-M4X25-410
00001700-M4X35-410
00001700-M5X10-410
00001700-M5X12-410
00001700-M5X14-410
00001700-M5X30-410
00001701-M5X25-410
00001702-M3X8-410
00001702-M3X10-410
00001702-M4X50-410
00001702-M5X12-410
00001702-M5X20-410
00001703-M3X8-410
00001703-M3X14-410
00001711-M4X40-410
00001711-M4X50-410
00001720-M4X8-410
00001720-M4X20-410
00001720-M4X25-410
00001720-M4X30-410
00002700-M6X35-410
00002700-M6X45-410
00002700-M6X65-410
00002700-M6X75-410
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Detailed Shape Mounting Hole Shape Basic Shape Sales Unit Head Outer Diameter
1 Piece(s)Available

8 Days or more

10310PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10416PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10425PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10435PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10510PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10512PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10514PanPhillipsStandard (Round)Box/package-
1 Piece(s)Available

8 Days or more

10530PanPhillipsStandard (Round)Low Quantity (can be purchased from one)-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

10525DiscPhillipsStandard (Round)Box/package-
1 Piece(s)Available

8 Days or more

1038[Truss] TrussPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10310[Truss] TrussPhillipsStandard (Round)Low Quantity (can be purchased from one)-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10450[Truss] TrussPhillipsStandard (Round)Box/package-
1 Piece(s)Available

8 Days or more

10512[Truss] TrussPhillipsStandard (Round)Low Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10520[Truss] TrussPhillipsStandard (Round)Low Quantity (can be purchased from one)-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

1038BindPhillipsStandard (Round)Box/package-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10314BindPhillipsStandard (Round)Box/package-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10440DiscPhillipsStandard (Round)Box/packageD7

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10450DiscPhillipsStandard (Round)Box/packageD7
1 Piece(s)Available

8 Days or more

1048[Truss] TrussPhillipsStandard (Round)Low Quantity (can be purchased from one)D8

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10420[Truss] TrussPhillipsStandard (Round)Box/packageD8

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10425[Truss] TrussPhillipsStandard (Round)Box/packageD8

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10430[Truss] TrussPhillipsStandard (Round)Box/packageD8

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

10635[Standard] Standard[No] Electroless Nickel PlatingHexBox/package-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

10645[Standard] Standard[No] Electroless Nickel PlatingHexBox/package-

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10665[Standard] Standard[No] Electroless Nickel PlatingHexBox/package-

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

10675[Standard] Standard[No] Electroless Nickel PlatingHexBox/package-

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Material 410 Stainless Steel Surface Treatment Barrel, Passivated
Tip shape Round tip Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support