(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

NK-RB-D, Spherical Rubber Flexible Cable PTFE Lining

NK-RB-D, Spherical Rubber Flexible Cable PTFE Lining
  • Volume Discount

[Features]
· The connection part is fluoroplastic.
Excellent heat resistance and chemical resistance, and, at the same time, water-repellent, oil repellent, and non-adhesive.

PDF

Part Number

Configured Part Number is shown.

NK-RB-D-10K/SS400-100A-122

 
Part Number
NK-RB-D-10K/SS400-100A-122
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water / Gas / Oil / Air / Solvent / Chemicals/ Drug Types of connection parts Flange
Wetted Part (Inner Cylinder, Bellow) Material PTFE Connection parts material 1018 Carbon Steel Nominal Diameter 100A
Max. Operating Pressure(MPa) 1 Flange Type JIS Flange I.D. 98
Max. Operating Temperature(℃) 100

Please check the type/dimensions/specifications of the part NK-RB-D-10K/SS400-100A-122 in the NK-RB-D, Spherical Rubber Flexible Cable PTFE Lining series.

Additional Products in this Category

Tech Support