(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Absorbs vibration and displacement due to pipe expansion/contraction, as well as noise. Excellent vibration proofing and pressure resistance.
Loading...
Fitting type | Rubber Joint | Applicable Fluids | Water / Gas / Air | Types of connection parts | Flange |
---|---|---|---|---|---|
Wetted Part (Inner Cylinder, Bellow) Material | EPDM Synthetic Rubber | Connection parts material | 1018 Carbon Steel | Max. Operating Pressure(MPa) | 1 |
Flange Type | JIS Flange | Max. Operating Temperature(℃) | 55 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy