(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) C
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) C
•Type: Fluorine Resin Flexible Hose
•Hose Material: Fluororesin
•Braid: Included
Part Number
Configured Part Number is shown.
Loading...
Tube | PTFE | Type | Fluorine Resin Flexible Hose | Braid | Presence |
---|---|---|---|---|---|
Connecting Part Material | 304 Stainless Steel | Connecting Part Type | Fitting | Fitting type 1 | Metal fittingsC |
Fitting type 2 | Metal fittingsC | Applicable Fluid | Water / Air / Chemicals/ Drug | Operating Temperature Range(℃) | -50::180 |
Max. Operating Pressure(MPa) | 1 | Connection Parts Data | Nipple Fixed at Both Ends | Blade | Single-ply |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy