(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-7800, Super 10/Super 20, Pump Joint Flexible Hose (Part Numbers)

NK-7800,  Super 10/Super 20, Pump Joint Flexible Hose
  • Volume Discount

Vibration easing and heat expansion absorption for pumps and the like. No welding is used in the embedding of the flanges. The unique double layered bellows employs SUS216L for the welded elements, delivering high durability.

PDF

Part Number

Configured Part Number is shown.

NK7800/10-SS400-150A-150

 
Part Number
NK7800/10-SS400-150A-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Fitting type Bellows shape Applicable Fluids Steam / Water / Oil / Air Types of connection parts Flange
Wetted Part (Inner Cylinder, Bellow) Material Interior: 316L Stainless Steel / Exterior: 304 Stainless Steel Connection parts material 1018 Carbon Steel Nominal Diameter 150A
Max. Operating Pressure(MPa) 1 Flange Type JIS Flange  Plate Thickness Outer Layer / Inner Layer(mm) 0.4/0.4
O.D. 184.1 I.D. 163.5 Pitch(mm) 8.5

Additional Products in this Category

Tech Support