(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-3400 Light Union Type (weld-free) Flexible Hose

NK-3400 Light Union Type (weld-free) Flexible Hose
  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Swage Fittings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK3400FF/SS400-10A-1000
NK3400FF/SS400-10A-1100
NK3400FF/SS400-10A-1200
NK3400FF/SS400-10A-1300
NK3400FF/SS400-10A-1400
NK3400FF/SS400-10A-1500
NK3400FF/SS400-10A-1600
NK3400FF/SS400-10A-1700
NK3400FF/SS400-10A-1800
NK3400FF/SS400-10A-1900
NK3400FF/SS400-10A-2000
NK3400FF/SS400-10A-300
NK3400FF/SS400-10A-400
NK3400FF/SS400-10A-500
NK3400FF/SS400-10A-600
NK3400FF/SS400-10A-700
NK3400FF/SS400-10A-800
NK3400FF/SS400-10A-900
NK3400FF/SS400-15A-1000
NK3400FF/SS400-15A-1100
NK3400FF/SS400-15A-1200
NK3400FF/SS400-15A-1300
NK3400FF/SS400-15A-1400
NK3400FF/SS400-15A-1500
NK3400FF/SS400-15A-1600
NK3400FF/SS400-15A-1700
NK3400FF/SS400-15A-1800
NK3400FF/SS400-15A-1900
NK3400FF/SS400-15A-2000
NK3400FF/SS400-15A-300
NK3400FF/SS400-15A-400
NK3400FF/SS400-15A-500
NK3400FF/SS400-15A-600
NK3400FF/SS400-15A-700
NK3400FF/SS400-15A-800
NK3400FF/SS400-15A-900
NK3400FF/SS400-20A-1000
NK3400FF/SS400-20A-1100
NK3400FF/SS400-20A-1200
NK3400FF/SS400-20A-1300
NK3400FF/SS400-20A-1400
NK3400FF/SS400-20A-1500
NK3400FF/SS400-20A-1600
NK3400FF/SS400-20A-1700
NK3400FF/SS400-20A-1800
NK3400FF/SS400-20A-1900
NK3400FF/SS400-20A-2000
NK3400FF/SS400-20A-300
NK3400FF/SS400-20A-400
NK3400FF/SS400-20A-500
NK3400FF/SS400-20A-600
NK3400FF/SS400-20A-700
NK3400FF/SS400-20A-800
NK3400FF/SS400-20A-900
NK3400FF/SS400-25A-1000
NK3400FF/SS400-25A-1100
NK3400FF/SS400-25A-1200
NK3400FF/SS400-25A-1300
NK3400FF/SS400-25A-1400
NK3400FF/SS400-25A-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Fitting type 1 Fitting type 2 Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035100015.110A3.10.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035110015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035120015.110A3.10.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035130015.110A3.10.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035140015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035150015.110A3.10.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035160015.110A3.10.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035170015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035180015.110A3.10.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035190015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035200015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503530015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503540015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503550015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503560015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503570015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503580015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503590015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050100018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050120018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050130018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050150018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050160018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050180018.415A3.30.25
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050200018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505030018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505040018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065100025.420A3.80.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065120025.420A3.80.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065130025.420A3.80.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065150025.420A3.80.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065160025.420A3.80.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065170025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065180025.420A3.80.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065190025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065200025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506530025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506540025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506550025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506560025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506570025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506580025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~2506590025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD3425.2-10~25080100032.825A4.50.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD3425.2-10~25080110032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD3425.2-10~25080120032.825A4.50.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD3425.2-10~25080130032.825A4.50.3
1 Piece(s)Available

11 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD3425.2-10~25080140032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD3425.2-10~25080150032.825A4.50.3

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Fitting Applicable Fluid Steam / Water / Oil / Air / Chemicals/ Drug Max. Operating Pressure(MPa) 1
Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support