(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-3100, Standard Flange Type Flexible Hose (Part Numbers)

NK-3100, Standard Flange Type Flexible Hose
  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Flange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK3100/10K-SETU-SUS304-15A-1000
NK3100/10K-SETU-SUS304-15A-1100
NK3100/10K-SETU-SUS304-15A-1200
NK3100/10K-SETU-SUS304-15A-1300
NK3100/10K-SETU-SUS304-15A-1400
NK3100/10K-SETU-SUS304-15A-1500
NK3100/10K-SETU-SUS304-15A-1600
NK3100/10K-SETU-SUS304-15A-1700
NK3100/10K-SETU-SUS304-15A-1800
NK3100/10K-SETU-SUS304-15A-1900
NK3100/10K-SETU-SUS304-15A-2000
NK3100/10K-SETU-SUS304-15A-300
NK3100/10K-SETU-SUS304-15A-400
NK3100/10K-SETU-SUS304-15A-500
NK3100/10K-SETU-SUS304-15A-600
NK3100/10K-SETU-SUS304-15A-700
NK3100/10K-SETU-SUS304-15A-800
NK3100/10K-SETU-SUS304-15A-900
NK3100/10K-SETU-SUS304-20A-1000
NK3100/10K-SETU-SUS304-20A-1100
NK3100/10K-SETU-SUS304-20A-1200
NK3100/10K-SETU-SUS304-20A-1300
NK3100/10K-SETU-SUS304-20A-1400
NK3100/10K-SETU-SUS304-20A-1500
NK3100/10K-SETU-SUS304-20A-1600
NK3100/10K-SETU-SUS304-20A-1700
NK3100/10K-SETU-SUS304-20A-1800
NK3100/10K-SETU-SUS304-20A-1900
NK3100/10K-SETU-SUS304-20A-2000
NK3100/10K-SETU-SUS304-20A-300
NK3100/10K-SETU-SUS304-20A-400
NK3100/10K-SETU-SUS304-20A-500
NK3100/10K-SETU-SUS304-20A-600
NK3100/10K-SETU-SUS304-20A-700
NK3100/10K-SETU-SUS304-20A-800
NK3100/10K-SETU-SUS304-20A-900
NK3100/10K-SETU-SUS304-25A-1000
NK3100/10K-SETU-SUS304-25A-1100
NK3100/10K-SETU-SUS304-25A-1200
NK3100/10K-SETU-SUS304-25A-1300
NK3100/10K-SETU-SUS304-25A-1400
NK3100/10K-SETU-SUS304-25A-1500
NK3100/10K-SETU-SUS304-25A-1600
NK3100/10K-SETU-SUS304-25A-1700
NK3100/10K-SETU-SUS304-25A-1800
NK3100/10K-SETU-SUS304-25A-1900
NK3100/10K-SETU-SUS304-25A-2000
NK3100/10K-SETU-SUS304-25A-300
NK3100/10K-SETU-SUS304-25A-400
NK3100/10K-SETU-SUS304-25A-500
NK3100/10K-SETU-SUS304-25A-600
NK3100/10K-SETU-SUS304-25A-700
NK3100/10K-SETU-SUS304-25A-800
NK3100/10K-SETU-SUS304-25A-900
NK3100/10K-SETU-SUS304-32A-1000
NK3100/10K-SETU-SUS304-32A-1100
NK3100/10K-SETU-SUS304-32A-1200
NK3100/10K-SETU-SUS304-32A-1300
NK3100/10K-SETU-SUS304-32A-1400
NK3100/10K-SETU-SUS304-32A-1500
NK3100/10K-SETU-SUS304-32A-1600
NK3100/10K-SETU-SUS304-32A-1700
NK3100/10K-SETU-SUS304-32A-1800
NK3100/10K-SETU-SUS304-32A-1900
NK3100/10K-SETU-SUS304-32A-2000
NK3100/10K-SETU-SUS304-32A-300
NK3100/10K-SETU-SUS304-32A-400
NK3100/10K-SETU-SUS304-32A-500
NK3100/10K-SETU-SUS304-32A-600
NK3100/10K-SETU-SUS304-32A-700
NK3100/10K-SETU-SUS304-32A-800
NK3100/10K-SETU-SUS304-32A-900
NK3100/10K-SETU-SUS304-40A-1000
NK3100/10K-SETU-SUS304-40A-1100
NK3100/10K-SETU-SUS304-40A-1200
NK3100/10K-SETU-SUS304-40A-1300
NK3100/10K-SETU-SUS304-40A-1400
NK3100/10K-SETU-SUS304-40A-1500
NK3100/10K-SETU-SUS304-40A-1600
NK3100/10K-SETU-SUS304-40A-1700
NK3100/10K-SETU-SUS304-40A-1800
NK3100/10K-SETU-SUS304-40A-1900
NK3100/10K-SETU-SUS304-40A-2000
NK3100/10K-SETU-SUS304-40A-300
NK3100/10K-SETU-SUS304-40A-400
NK3100/10K-SETU-SUS304-40A-500
NK3100/10K-SETU-SUS304-40A-600
NK3100/10K-SETU-SUS304-40A-700
NK3100/10K-SETU-SUS304-40A-800
NK3100/10K-SETU-SUS304-40A-900
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050100018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050120018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050130018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050150018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050160018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050180018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~30050200018.415A3.30.25
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005030018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005040018.415A3.30.25
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613-10~3005090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065100025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065120025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065130025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065150025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065160025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065170025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065180025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065190025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~30065200025.420A3.80.3
1 Piece(s)Available

13 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006530025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006540025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006550025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006560025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006570025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006580025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919-10~3006590025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080100032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080110032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080120032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080130032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080140032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080150032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080160032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080170032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080180032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080190032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~30080200032.825A4.50.3
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008030032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008040032.825A4.50.3
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008050032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008060032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008070032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008080032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2-10~3008090032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100100040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100110040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100120040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100130040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100140040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100150040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100160040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100170040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100180040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100190040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~300100200040.632A5.10.3
1 Piece(s)Available

13 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010030040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010040040.632A5.10.3
1 Piece(s)Available

13 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010050040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010060040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010070040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010080040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5-10~30010090040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120100047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120110047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120120047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120130047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120140047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120150047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120160047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120170047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120180047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120190047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~300120200047.540A5.90.35
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012030047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012040047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012050047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012060047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012070047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012080047.540A5.90.35
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel49.139.1-10~30012090047.540A5.90.35

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Flange Applicable Fluid Steam / Water / Oil / Air / Chemicals/ Drug Max. Operating Pressure(MPa) 1
Flange Type Both Ends Loose Flange Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support