(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-2500 and 2600 General Purpose Flanged Flexible Hose

NK-2500 and 2600 General Purpose Flanged Flexible Hose
  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Flange

PDF

Part Number

Configured Part Number is shown.

Part Number
NK2500/10K-SS400-15A-1000
NK2500/10K-SS400-15A-1100
NK2500/10K-SS400-15A-1200
NK2500/10K-SS400-15A-1300
NK2500/10K-SS400-15A-1400
NK2500/10K-SS400-15A-1500
NK2500/10K-SS400-15A-1600
NK2500/10K-SS400-15A-1700
NK2500/10K-SS400-15A-1800
NK2500/10K-SS400-15A-1900
NK2500/10K-SS400-15A-2000
NK2500/10K-SS400-15A-300
NK2500/10K-SS400-15A-400
NK2500/10K-SS400-15A-500
NK2500/10K-SS400-15A-600
NK2500/10K-SS400-15A-700
NK2500/10K-SS400-15A-800
NK2500/10K-SS400-15A-900
NK2500/10K-SS400-20A-1000
NK2500/10K-SS400-20A-1100
NK2500/10K-SS400-20A-1200
NK2500/10K-SS400-20A-1300
NK2500/10K-SS400-20A-1400
NK2500/10K-SS400-20A-1500
NK2500/10K-SS400-20A-1600
NK2500/10K-SS400-20A-1700
NK2500/10K-SS400-20A-1800
NK2500/10K-SS400-20A-1900
NK2500/10K-SS400-20A-2000
NK2500/10K-SS400-20A-300
NK2500/10K-SS400-20A-400
NK2500/10K-SS400-20A-500
NK2500/10K-SS400-20A-600
NK2500/10K-SS400-20A-700
NK2500/10K-SS400-20A-800
NK2500/10K-SS400-20A-900
NK2500/10K-SS400-25A-1000
NK2500/10K-SS400-25A-1100
NK2500/10K-SS400-25A-1200
NK2500/10K-SS400-25A-1300
NK2500/10K-SS400-25A-1400
NK2500/10K-SS400-25A-1500
NK2500/10K-SS400-25A-1600
NK2500/10K-SS400-25A-1700
NK2500/10K-SS400-25A-1800
NK2500/10K-SS400-25A-1900
NK2500/10K-SS400-25A-2000
NK2500/10K-SS400-25A-300
NK2500/10K-SS400-25A-400
NK2500/10K-SS400-25A-500
NK2500/10K-SS400-25A-600
NK2500/10K-SS400-25A-700
NK2500/10K-SS400-25A-800
NK2500/10K-SS400-25A-900
NK2500/10K-SS400-32A-1000
NK2500/10K-SS400-32A-1100
NK2500/10K-SS400-32A-1200
NK2500/10K-SS400-32A-1300
NK2500/10K-SS400-32A-1400
NK2500/10K-SS400-32A-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Flange Type Blade Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501000Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501100Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501200Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501300Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501400Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501500Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501600Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501700Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501800Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250501900Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~250502000Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050300Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050400Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050500Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050600Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050700Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050800Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel19.613Steam / Water / Oil / Air-10~25050900Single End Loose FlangeSingle-ply15A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651000Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651100Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651200Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651300Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651400Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651500Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651600Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651700Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651800Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250651900Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~250652000Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065300Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065400Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065500Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065600Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065700Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065800Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel26.919Steam / Water / Oil / Air-10~25065900Single End Loose FlangeSingle-ply20A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801000Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801100Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801200Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801300Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801400Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801500Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801600Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801700Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801800Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250801900Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~250802000Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080300Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080400Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080500Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080600Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080700Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080800Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel3425.2Steam / Water / Oil / Air-10~25080900Single End Loose FlangeSingle-ply25A4.50.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5Steam / Water / Oil / Air-10~2501001000Single End Loose FlangeSingle-ply32A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5Steam / Water / Oil / Air-10~2501001100Single End Loose FlangeSingle-ply32A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5Steam / Water / Oil / Air-10~2501001200Single End Loose FlangeSingle-ply32A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5Steam / Water / Oil / Air-10~2501001300Single End Loose FlangeSingle-ply32A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5Steam / Water / Oil / Air-10~2501001400Single End Loose FlangeSingle-ply32A5.10.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon Steel42.233.5Steam / Water / Oil / Air-10~2501001500Single End Loose FlangeSingle-ply32A5.10.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Flange Type Blade Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Flange Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support