(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-2300KF, KF Flange Type Vacuum Flexible Hose

NK-2300KF, KF Flange Type Vacuum Flexible Hose
  • Volume Discount

•Type: Flexible Hoses
•Operating Temperature Range (?): -15::150
•Connecting Part Type: Flange
•Flange Type: KF Flange
•Tube Type: CLT

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK2300KF/SUS304-KF10-1000
NK2300KF/SUS304-KF10-1100
NK2300KF/SUS304-KF10-1200
NK2300KF/SUS304-KF10-1300
NK2300KF/SUS304-KF10-1400
NK2300KF/SUS304-KF10-1500
NK2300KF/SUS304-KF10-1600
NK2300KF/SUS304-KF10-1700
NK2300KF/SUS304-KF10-1800
NK2300KF/SUS304-KF10-1900
NK2300KF/SUS304-KF10-2000
NK2300KF/SUS304-KF10-300
NK2300KF/SUS304-KF10-400
NK2300KF/SUS304-KF10-500
NK2300KF/SUS304-KF10-600
NK2300KF/SUS304-KF10-700
NK2300KF/SUS304-KF10-800
NK2300KF/SUS304-KF10-900
NK2300KF/SUS304-KF16-1000
NK2300KF/SUS304-KF16-1100
NK2300KF/SUS304-KF16-1200
NK2300KF/SUS304-KF16-1300
NK2300KF/SUS304-KF16-1400
NK2300KF/SUS304-KF16-1500
NK2300KF/SUS304-KF16-1600
NK2300KF/SUS304-KF16-1700
NK2300KF/SUS304-KF16-1800
NK2300KF/SUS304-KF16-1900
NK2300KF/SUS304-KF16-2000
NK2300KF/SUS304-KF16-300
NK2300KF/SUS304-KF16-400
NK2300KF/SUS304-KF16-500
NK2300KF/SUS304-KF16-600
NK2300KF/SUS304-KF16-700
NK2300KF/SUS304-KF16-800
NK2300KF/SUS304-KF16-900
NK2300KF/SUS304-KF25-1000
NK2300KF/SUS304-KF25-1100
NK2300KF/SUS304-KF25-1200
NK2300KF/SUS304-KF25-1300
NK2300KF/SUS304-KF25-1400
NK2300KF/SUS304-KF25-1500
NK2300KF/SUS304-KF25-1600
NK2300KF/SUS304-KF25-1700
NK2300KF/SUS304-KF25-1800
NK2300KF/SUS304-KF25-1900
NK2300KF/SUS304-KF25-2000
NK2300KF/SUS304-KF25-300
NK2300KF/SUS304-KF25-400
NK2300KF/SUS304-KF25-500
NK2300KF/SUS304-KF25-600
NK2300KF/SUS304-KF25-700
NK2300KF/SUS304-KF25-800
NK2300KF/SUS304-KF25-900
NK2300KF/SUS304-KF40-1000
NK2300KF/SUS304-KF40-1100
NK2300KF/SUS304-KF40-1200
NK2300KF/SUS304-KF40-1300
NK2300KF/SUS304-KF40-1400
NK2300KF/SUS304-KF40-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Connecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340100016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340110016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340120016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340130016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340140016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340150016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340160016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340170016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340180016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340190016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340200016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34030016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34040016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34050016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34060016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34070016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34080016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.34090016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350100028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350110028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350120028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350130028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350140028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350150028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350160028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350170028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350180028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350190028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.350200028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35030028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35040028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35050028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35060028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35070028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35080028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel28.521.50.35090028.5KF160.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270100036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270110036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270120036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270130036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270140036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270150036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270160036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270170036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270180036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270190036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.270200036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27030036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27040036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27050036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27060036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27070036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27080036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel36.526.50.27090036.5KF250.2
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel5441.50.2100100054KF400.25
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel5441.50.2100110054KF400.25
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel5441.50.2100120054KF400.25
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel5441.50.2100130054KF400.25
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel5441.50.2100140054KF400.25
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel5441.50.2100150054KF400.25

Loading...

Basic Information

Type Flexible Hoses Braid No Connecting Part Type Flange
Applicable Fluid Gas / Air Operating Temperature Range(℃) -15::150 Flange Type KF Flange
Tube Type CLT

Additional Products in this Category

Tech Support