(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Connecting Part Material: 304 Stainless Steel
•Operating Temperature Range (?): -15::150
•Connecting Part Type: Flange
Part Number
Configured Part Number is shown.
Part Number |
---|
NK2300V/SUS304-80A-600 |
NK2300V/SUS304-80A-700 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Length (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | 15 Days or more | 10 | 600 | |
1 Piece(s) | Available | 15 Days or more | 10 | 700 |
Part Number |
---|
Loading...
Tube | 304 Stainless Steel | Type | Flexible Hoses | Braid | No |
---|---|---|---|---|---|
Connecting Part Material | 304 Stainless Steel | Connecting Part Type | Flange | Outside Diameter of with Blade(φ) | 100.5 |
I.D. d(φ) | 79.4 | Applicable Fluid | Gas / Air | Operating Temperature Range(℃) | -15::150 |
Max. Operating Pressure(MPa) | 0.15 | Minimum Bending Radius(mm) | 200 | Flange Type | JIS Flange |
Tube Type | CLT | Outside Diameter of without Blade(φ) | 100.5 | Nominal diameter (bore diameter) | 80A |
Pitch(mm) | 5 | Plate Thickness(t) | 0.3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy