(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Canoe Clip, Hollow Type, Black

Accessories - Canoe Clip, Hollow Type, Black
  • Volume Discount

[Application] For Panels
[Color] Black
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Materials] PA6 POM
[Mating part shape] φ3.5 φ4.0 φ5.0 φ5.5 φ6.0
[Plate thickness (mm)] 2.0 2.6-3.6 3.05-3.3 3.5-4.0 3.7 5.0

Part Number

Configured Part Number is shown.

Part Number
0166-BLACK
0725-BLACK
4F05-BLACK
35M7-BLACK
36B5-BLACK
1207-BLACK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Material Mounting Object Shape Plate Thickness
(mm)
1 Piece(s)Available

8 Days or more

103.5PA6φ3.52.0
1 Piece(s)Available

8 Days or more

105.5PA6φ5.53.5-4.0
1 Piece(s)Available

8 Days or more

106PA6φ6.05.0
1 Piece(s)Available

8 Days or more

105POM Resin (Polyoxymethylene)φ5.03.05-3.3
1 Piece(s)Available

8 Days or more

104PA6φ4.02.6-3.6
1 Piece(s)Available

8 Days or more

106PA6φ6.03.7
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Material Mounting Object Shape Plate Thickness
(mm)

Loading...

  1. 1

Basic Information

Application For Panel Color Black Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support